Column Control DTX

M9170A PXI Attenuator/Switch Driver Module

Configuration Guides

Overview

This configuration guide will help you configure your PXI attenuator/switch driver module with the expansive portfolio of Keysight Technologies, Inc., RF and microwave step attenuators and electromechanical switches.

For more detailed product information and specifications, please refer to the following:

M9170A Data Sheet (literature no. 5991-0130EN)

M9170A Flyer (literature no. 5991-0053EN)

Key Features and Benefits

The M9170A is a one-slot PXI attenuator/switch driver module that provides drive control for the Keysight Technologies, Inc. RF and microwave step attenuators and electromechanical switches. This cost effective solution offers limitless topologies for creating various configurations for signal routing and signal conditioning, driving external switches and attenuators through its dual 20-pin header.

Drive up to 12 external SPDT switches, or 4 external SP4T/6T switches, or 12 transfer switches, or 2 external attenuators. Improve testing efficiency while maximizing the PXI chassis slot utilization, which ultimately improves testing efficiency.

Dual voltage supply of 5V and 24V and dual driving mode for pulse and continuous, ensures biasing compatibility for most switches on the market, hence increasing system flexibility.

Soft front panel provides a dynamic dashboard view and control of the connected attenuators or switches. Indicated on the front panel is the selected device model and the subsequent switch path or attenuation levels.

Point-to-point interface cable options are available for connecting driver to switching device. Intuitive and direct configuration for all Keysight switches and attenuators.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX