Column Control DTX

USB 3.0 Protocol Testing with Active Error Insertion

Application Notes

Active Insertion

Active error insertion allows developers to quickly and easily create error conditions that simulate today’s real world challenging design environments. Testing and verifying the error detection and system recovery are greatly enhanced with the addition of a jammer in the design and debug phases. Methods to troubleshoot designs and perform active link testing can be divided into three different methods.

 

Golden device

Common and useful; the golden device method provides the first level of verification that things are working as expected. Golden device simply involves selecting typical device deployment configurations, and then recreating that common scenario. This approach does not allow you to create the error conditions that will occur within the large variety of deployment environments that products will encounter. It simply verifies operation under ideal conditions for a given device configuration.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX