Column Control DTX

M9170A PXI Attenuator/Switch Driver Module

Flyers

M9170A PXI Attenuator/Switch Driver Module

Industries and Applications

  • Automatic Test Equipment (ATE)
  • RF communications
  • Engineering verification
  • RF parametric measurements

Product Description

M9170A attenuator/switch driver module provides drive control for programmable attenuators and electromechanical switches. It is a PXI-hybrid compliant module, that comes with a full-featured graphical interface soft front panel (SFP) for easy control and trigger.

Main Features and Benefits

Product Features

Drive up to 12 external SPDT switches, or 4 external SP4T/6T switches, or 12 transfer switches, or 2 externals attenuators.

Dual voltage supply of 5 V and 24 V, and dual driving mode of pulse and continuous

Soft front panel provides a dynamic dashboard view and control of the connected attenuators or switches.

Point-to-point interface cable options available for connection between driver and switching device.

Your benefit

Maximize the PXI chassis slot utilization, which ultimately improves testing efficiency.

Ensure biasing compatibility with most switches on the market and hence increase system flexibility.

Allows the selection of device models and the subsequent switch paths or attenuation levels.

Intuitive configuration for all Keysight switches and attenuators

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX