Column Control DTX

U8030 Series Triple-Output DC Power Supplies

Data Sheets

Introduction

Higher Power. Better Reliability. Unrivalled Performance.

Keysight Technologies, Inc. extends its family of basic DC power supplies to include a one of a kind power supply that offers up to 375 W power at three outputs. Equipped with output sequencing capability, it allows you to generate output sequences even with minimal programming skills. Each power supply is also built with excellent load regulation and clean output noise for continued stability. With these and many other features, you get a solid and reliable triple-output power supply at an unsurpassed performance.

The U8030 series offers two models — the U8031A and U8032A, each with different voltage and current ratings to cater to your needs. Both models are well-regulated compact bench-tops with total output of 375 W, making it an ideal power source alternative in electronics manufacturing, research and development as well as education sector.

Generate power supply output sequences — No extensive programming skills necessary

The output sequencing capability is carefully thought out for your convenience and ease when operating. Designed to perform automation function, our U8030 series is well-suited even for those with minimal programming skills. With easy-to-use knob and intuitive keypads, you can now set your desired output sequences for margin test, burn-in test and other general purpose tasks in an industrial setting.

Key Features

- Provides total power of 375 W for three outputs

-  Output sequencing capability

-  Excellent load and line regulation (CV: < 0.01% + 2 mV; CC: < 0.02% + 2 mA) ensures stable output

- Provides clean output with ≤ 1 mVrms (0.5 mVrms typical) noise

-  Fast < 50 μs transient response for stable testing

-  Dual display shows both voltage and current reading

- Over-voltage and over-current protection

- Security features: keypad lock and physical lock mechanism
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX