Column Control DTX

Solutions for Testing LTE FDD and TDD Performance

Application Notes

The Long Term Evolution (LTE) specification is an evolution of the 3GPP UMTS standard to provide downlink peak rates of at least 100 Mbps, an uplink of at least 50 Mbps and radio access network (RAN) round-trip times of less than 10 ms. Its main advantages include high throughput, low latency, a simple architecture, and support for both frequency division duplexing (FDD) and time division duplexing (TDD). While the LTE specification is technically frozen, corrections and additions can still be made. Such changes make development of an LTE base station, also referred to as evolved Node B (eNB), challenging.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX