Column Control DTX

55281A Angular Optics Kit

Data Sheets

Angular measurements are made at multiple points along a machine’s travel path to test for rotation about an axis perpendicular to the axis of motion (pitch and yaw).

  • A common cause of machining errors, geometry errors are as critical as linear positioning errors.
  • Unwanted angular motion in a machine tool causes positioning errors that reduce the overall accuracy of your machine.

Additional Capabilities

  • Positioning errors over the work zone can be estimated from the angular and linear.
  • The condition of ways and the range of squareness and parallelism in the work zone can be indicated by angular measurements.
  • Angular measurements help find the causes of linear positioning errors and can be useful in making decisions about whether to replace or rebuild older machines.
  • Long-term drift tests can be performed over hours or days, showing possible effects of temperature on geometry.

Basic Equipment

  • Keysight 5530 Laser Calibration System
  • Keysight 55281A Angular Optics Kit

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX