How do I upgrade my E5072A ENA Series Network Analyzer?
1. Hardware Upgrades
E5072A Network Analyzer Digital H/W Module, OS upgrade option | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
N/A | E5072AU-040 (for S/N Prefix MY511 to MY512, SG511 to SG512) | Digital H/W Module upgrade | Hardware Upgrade | No | Customer Not-Installable Hardware | n/a | n/a | Yes | Keysight Technologies Service Center - 3.0 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
About E5072A Windows 7
- The serial-prefix of the E5072A with Windows 7 are MY513/SG513 or later.
- There are no plans to upgrade to Windows 8.
- Learn more about Windows XP to 7 migration
E5072A Network Analyzer Hardware Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time1 | Installation note |
N/A | E5072AU-028 (Discontinued on 1-Jan-2017. Order E5072AU-040 and E5072AU-058). | Removable Hard Disk Kit | Hardware | No | Customer installable | n/a | E5072A-019 | No | Customer - 0.5 hrs | Instruction is provided by furnished manual. |
N/A | E5072AU-058 | Solid state drive kit (SATA, Win7) | Hardware | No | Customer installable | n/a | E5072A-019 | No | Customer - 0.5 hrs | Instruction is provided by furnished manual. |
E5072A-1E5 | E5072AU-1E5 | High stability timebase | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies service center - 3 hrs | n/a |
E5072A-285 | E5072AU-285 | From 4.5 GHz to 8.5 GHz for E5072A-245 | Hardware | No | Customer Not installable | n/a | n/a | Yes | Keysight Technologies service center - 2.5 hrs | n/a |
1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.
Important: E5072A-1E5/285 upgrades require the full adjustments and performance test. The completion of a part of calibration (adjustments and performance tests) does verify the functionality of the option, but does not guarantee that the instrument meets all published specifications. A full calibration is the only way to guarantee the analyzer specifications are being met. The upgrade labor and calibration charges needs to be quoted at the same time of the upgrade kit quotation.
2. Software Upgrades
E5072A Network Analyzer Software Upgrades | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Order with this number | Description | Type | eDelivery | Upgrade Contents | Minimum Firmware | Incompatible With | Adjustments required after installation | Installed by & Installation Time | Installation note |
E5072A-008 | E5072AU-008 | Frequency-Offset Mode | Software | Yes | License Key1 | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5072A-010 | E5072AU-010 | Time domain analysis | Software | Yes | License Key1 | n/a | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
E5072A-006 | E5072AU-006 | Wireless power transfer analysis | Software | Yes | License Key1 | B.02.202 | n/a | No | Customer - 0.5 hrs | Instruction is provided by e-mail with license passcode. |
1 This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.
2 The E5072A with Windows 7 is required.