Technical Overviews
A Functional Test System –
For industries that require low to high voltage, high throughput functional test – Suitable for medium to high pin count device under test (DUT) – That uses industry standard PXI, GPIB and LXI instrumentations TS-8900 is the latest standard platform of end-of-line functional test system in electronics manufacturing. Designed to reduce your cost of test, the TS-8900 achieves this by providing a higher throughput and higher test coverage while reducing your equipment capital cost. It is ideal for medium to high channel count applications in various industries like: – Automotive – Aerospace and Defense – Electronics manufacturing
TS-8900 Platform Overview
The Keysight Technologies, Inc. TS-8900 provides a cost effective solution to manufacturers that are constantly under pressure to perform functional test their DUTs at a faster and lower cost than their competition without compromising test coverage. The TS-8900 is a standard off-the-shelf PXI-based platform designed for electronics functional test. This provides the benefits of enabling test development engineers to perform faster test development, execution and line integration. With instruments engineered specifically for electronic applications to meet 3 critical components of: – Time to deployment – Flexibility to accommodate a wide scope of electronics functional test that have high power, high switching and parallel test requirements – Decreasing the total cost of test The TS-8900 comprises of a standard platform with test system of both hardware and software that is easily modified to suit your particular test strategy and range of electronics test.
TS-8900 Platform Characteristics Speed
The TS-8900 was designed specifically for DUTs with medium to high pin count in mind. With high voltage, current and channel count support built-in the load, stimulus and instruments of the system, customers are able to adopt new test methodologies like parallel testing cost effectively while increasing throughput.
Scalability The TS-8900’s modular design empowers customers to design & deploy systems that are scalable from for example a 1 DUT functional test system to a 4 DUT functional test systems that is able to test 4 DUTs simultaneously. Hence customers have the flexibility of growing their functional test systems capacities as the demand grows.
Accuracy and repeatability
Equipment stability and signal paths used during the test measurement are automatically compensated based on calibrated data (e.g. Sense Input feature). This provides customers accurate loads, stimulus and measurements resulting in repeatable tests. TS-8900 leverages the measurement speed, accuracy, and repeatability strengths of Keysight instruments, creating reliable and high performance electronics functional test systems.
Global standard and single vendor support
The TS-8900 provides a standard platform with Keysight global support to customers. This is achieved via TS-8900 compliance to various global safety standards and Keysight’s global support infrastructure, thus lowering the total cost of test for customers where they can develop once and deploy everywhere.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.