Data Sheets
Introduction
Designed specifically to test battery-powered (mobile) devices in manufacturing
Designed for manufacturing, automated test environments
The Keysight Technologies, Inc. N6783A-MFG mobile communications DC power module offers advanced features specifically for testing battery-powered (mobile) devices in manufacturing or automated test environments. The N6783A-MFG has excellent voltage transient response which ensures a stable output voltage is maintained at the device under test (DUT) during load transients. This maximizes system throughput by eliminating inadvertent device shutdowns that occur if the voltage is allowed to droop too low, such as when a non-specialized power supply is used. The built-in digitizer also allows for maximum throughput by providing fast, accurate, flexible measurements that are customizable to the level of speed and accuracy desired.
Key features
Part of the N6700 modular power system family
The new N6783A-MFG is a part of the N6700 modular power system family, which consists of the N6700 low-profile mainframes for automated test environments and the N6705 DC power analyzer mainframe for R&D. The product family has four mainframes and over 25 DC power modules, providing a complete spectrum of solutions, from R&D through design validation and manufacturing. For more information please visit: www.keysight.com/find/n6700
Advanced mobile device test: battery drain analysis, battery emulation
The N6783A-MFG was designed for manufacturing test only. For advanced battery drain analysis and/or battery emulation in R&D use the N6781A 2-quadrant source/measure unit for battery drain analysis. For additional details visit www.keysight.com/find/n6781
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.