Can the PXA support external mixing for frequencies >325 GHz?
While there are no industry standard solutions available for external mixers > 325 GHz, the PXA LO OUT frequency (3.75 to 14.1 GHz) and LO-harmonic setting range can be used with third-party mixers to cover frequencies above 325 GHz. Currently, Keysight does not offer supported solutions to these frequencies, however, you can contact vendors like Virginia Diodes, Inc. (VDI, http://www.virginiadiodes.com/) who may be able to work with you on providing a custom external mixing solution to cover frequencies up to 1 THz.