Column Control DTX

InfiniiVision 3000 X-Series versus Tektronix TDS3000C Oscilloscopes - Competitive Comparison

Flyers

The Keysight Technologies, Inc. new 3000 X-Series oscilloscopes use breakthrough technology to deliver value, functionality and flexibility at prices that fit into existing budgets. Using a Keysight-designed MegaZoom IV Custom ASIC technology, the 3000 X-Series provides unprecedented signal visibility with over 1,000,000 waveforms per second.

The 3000 X-Series is the industry’s first 5-in-1 product with a full-featured scope, logic analyzer, protocol analyzer, a function/arbitrary waveform generator and integrated digital voltmeter all integrated into one design with a large, 8.5-inch display.

InfiniiVision 3000 X-Series

  • 1,000,000 waveforms per second
  • 5 instruments in 1
  • Fully upgradable

Keysight-designed MegaZoom IV custom ASIC technology powers the fasters waveform update rates, responsive deep memory, integrated MSO, integrated industry-exclusive WaveGen, and integrated protocol analyzer.

See More Of your signal, more of the time:

  • An 8.5-inch WVGA display offers 50% more viewing area and 25% more resolution versus a 6.5-inch VGA display
  • > 1,000,000 waveforms per second update rate allows you to see infrequent events and subtle signal details that the TDS3000C will miss
  • Memory depth up to 4 M (400x the TDS3000C) allows you to keep your sample rate high at longer time / division settings

Do More With the power of 5 instruments in 1:

  • Best-in-class oscilloscope Provides features not normally found in this class of scope such as a large display, deep memory, and powerful triggering
  • Protocol analyzer Provides protocol-aware triggering, decode, search, and navigation for serial buses.
  • Logic timing analyzer (MSO) Ideal for R&D engineers on a tight budget who need more than the traditional 2 or 4 analog channels.
  • Industry-exclusive WaveGen 20 MHz built-in function/arbitrary waveform generator Ideal for educational or design labs where bench space and budget are limited
  • Integrated Digital Voltmeter Provides a 3-digit voltmeter measurements (DVM) and 5-digit counter measurements inside the oscilloscope. The voltmeter operates through the same probes as the oscilloscope channels

Buy only what you need today. Simple, after purchase upgrades protect your investment and allow you to enhance your equipment as your needs change.

Get More

Investment protection and productivity:

  • Upgradable bandwidth
  • Upgradable MSO
  • Upgradable memory
  • Upgradable WaveGen 20 MHz built-in function/arbitrary waveform generator
  • Upgradable Digital Voltmeter
  • Optional measurement applications

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX