Column Control DTX

InfiniiVision 3000 X-Series Oscilloscopes

Data Sheets

Data Sheet

More Scope

Need a bigger display and state-of-the-art usability?

Consider the InfiniiVision 4000 X-series

  • Industry’s first 12.1-inch capacitive touch display
  • Zone touch trigger capability
  • 200 MHz to 1.5 GHz DSO and MSO models
  • 1,000,000 waveforms/sec
  • Fully upgradable 7 instruments in 1
  • 20 MHz dual-channel WaveGen with arbitrary waveform

3000A X-Series – oscilloscopes redefined

The InfiniiVision 3000A X-Series redefined oscilloscopes. It sees the most signal detail, does more functions than any other oscilloscope, and gives you maximum investment protection.

The 3000A X-Series’ innovation starts with the industry’s only 6-instrumentsin-1 integration. The industry-leading one million waveforms per second update rate is 20 times faster than the competition to display the most signal detail.

The 3000A X-Series provides maximum investment protection with fully upgradable 6-instruments-in-1; even bandwidth is upgradable. Our breakthrough technology delivers more scope for the same budget.

See More of Your Signal, More of The Time

Largest display

The best signal visibility starts with the largest display. The InfiniiVision 3000 X-Series comes with a large 8.5-inch WVGA display so you can view analog, digital and serial signals easily on the screen.

Fastest update rate

If you can’t see the problem, it is hard to troubleshoot it. With Keysight’s MegaZoom IV smart memory technology, the 3000 X-Series updates waveforms up to 1 million times per second, which gives you the highest probability of capturing random and infrequent events that you would miss on an oscilloscope with a lower waveform update rate.

Deeper memory for longer time capture

With 4 Mpts of MegaZoom IV deep memory, you can capture long, non-repeating signals while maintaining a high sample rate, then quickly zoom in on areas of interest.

The InfiniiVision 3000 X-Series optimizes your deep-memory oscilloscope measurements by using MegaZoom IV technology to make the most effective trade-offs in sample rate, memory depth and waveform update rate automatically. Although many people think deeper memory is always better, usually deep memory means making tradeoffs.

Oscilloscopes with deep memory require additional waveform processing time to acquire deep memory waveforms, which means waveform update rates will be reduced significantly.

For this reason, most other oscilloscopes have manual memory-depth selections, and the typical default memory depth setting is usually relatively shallow (10 to 100 kpts). If you want to use deep memory in these other oscilloscopes, you must manually turn it on and deal with the update rate tradeoff.

How does Keysight do that?

The MegaZoom IV smart memory technology combines the capabilities of an oscilloscope, digital channels, protocol analyzer, WaveGen built-in function generator and DVM in a compact form factor. Fourth generation MegaZoom technology enables the industry’s fastest waveform update rate with responsive deep memory.

Do More with The Power of 6 Instruments in 1

Best-in-class oscilloscope and frequency counter

The InfiniiVision 3000 X-Series features 4 Mpts of memory with Keysight’s patented MegaZoom IV technology that is always enabled and always responsive providing the industry’s fastest update rate at up to 1 million waveforms per second, with no compromise if you turn on measurements, digital channels or protocol decodes.

In addition, the 3000 X-Series offers 35 (50 with N2820A Series high-sensitivity AC/DC current probe) automated measurements, 10 parametric triggers, serial protocol triggers, as well as waveform math functions including FFT.

Upgradable, integrated mixed signal oscilloscope (MSO)

The 3000 X-Series is the first instrument in its class to offer an integrated and upgradable digital channels. Digital content is everywhere in today’s designs and traditional 2 and 4 channel oscilloscopes do not always provide enough channels for the job at hand.

With an additional 16 integrated digital channels, you now have up to 20 channels of time-correlated triggering, acquisition and viewing on the same instrument. Buy a 2 or 4 channel DSO and at anytime upgrade it yourself to an MSO with a license to turn on those integrated 16 digital channels.

Industry’s first WaveGen built-in 20 MHz function/arbitrary waveform generator

An industry first, the 3000 X-Series offers an integrated built-in 20 MHz function/arbitrary waveform generator, available with modulation support (DSOX3WAVEGEN). The integrated function generator provides stimulus output of sine, square, ramp, pulse, DC, Sinc (x), exponential rise/fall, cardiac, Gaussian Pulse and noise waveforms to your device under test.

The modulation feature supports AM, FM, and FSK modulations with modulation shapes of sine, square, and ramp. With AWG functionality, you can store the waveforms from analog channels or reference memory to the arbitrary memory and output from WaveGen. Easily create/edit the waveform using the built-in editor or by using Keysight’s Benchlink Waveform Builder Basic.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX