Column Control DTX

Combining Simulation and Test to Accelerate SDR Development

Application Notes

Reviewing SDR characteristics and Their implications

 

As context, let’s define an SDR as follows: It’s a radio in which the baseband processing—the physical or PHY layer—is implemented in re-configurable hardware and software. The PHY layer includes field-programmable gate arrays (FPGAs), as well as RF hardware such as mixers, filters, modulators, demodulators, and amplifiers. The software that emulates these devices may be a C program running in a digital signal processing (DSP) or general-purpose processor (GPP) chip, or could be VHDL code for an FPGA design.

 

To the outside world, the result is a receiver/transmitter that can handle multiple types of formats and modulation schemes. This has two key benefits: flexibility and portability. An SDR offers greater flexibility through interoperation, which comes from the ability to support multiple waveforms, legacy formats, and new or future formats. Said another way, an SDR can be a backward-compatible and future-ready device. The technology provides portability by ensuring the ability to use an SDR waveform across platforms from a single vendor, or across platforms from multiple vendors. From a design perspective, portability also includes the ability to reuse waveform components across multiple devices or platforms.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX