Technical Overviews
Technical Overview
Introduction
System Capability
– RF signal generation for 50 MHz to 20 GHz
– Individual and combined RF carriers
– Spectrum Analysis and Vector Signal Analysis capabilities
– RF Power measurement capability to 26 GHz
System Software
The system comes with standard Keysight instrument drivers, measurement firmware depending on instrument options selected, Win XP Pro™ operating system, and Norton Ghost™.
System Hardware
– Two Keysight E8267D 20 GHz Performance Signal Generators with built in AWG capability
– Keysight E4440A Spectrum Anlyzer
– Two Keysight N1912A RF Power Meters with wide band power sensors
– RF switch and signal conditioning chassis
– Internal 10 MHz reference distribution
– System rack, cabling, and industrial PC
– Modular DC power supply
Rack Hardware
– Keysight 1.6meter or 3rd party ruggedized rack, PDU and cooling
System Description
The Z2090B-032 Signal Stimulator Test Set (SSTS) provides generation and measurement of two individual and/or combined RF signals which are routed to one of four RF outputs.
The RF signals are generated by two Keysight vector PSG signal generators which are capable of generating RADAR and communications signals from 50 MHz to 20 GHz. Measurement capability is provided by an Keysight PSA signal analyzer and an Keysight RF power meter.
Keysight will tailor the system to specific customer needs
Any test system is only as good as its capability to test the specific UUT. Keysight has the expertise, resources and processes in place to match the system to your needs. Our experience along with that of selected partners will ensure that your testing needs are fully met in a cost competitive manner.
System Benefits
– This system solution provides a single part number with capability to supply RF stimulus and perform measurements for multiple channel communication and radar products
– SSTS is a platform solution that can be customized to specific requirement
Warranty & Support
Keysight provides a 1-year return-to-Keysight warranty on custom systems. Warranty extensions and custom repair strategies are available to meet your specific requirements.
Keysight aims to maximize the value you receive, while minimizing your risk and problems. We strive to ensure that you get the test and measurement capabilities you paid for and obtain the support you need.
Our extensive support resources and services can help you choose the right Keysight products for your applications and apply them successfully. Every instrument and system we sell has a global warranty.
Support is available for at least five years beyond the production life of the product. Two concepts underlie Keysight’s overall support policy: “Our Promise” and “Your Advantage.” Application Assistance
Keysight’s application experts are available to help optimize the system, taking full advantage of the system capability for your unique application. Operator training is also available to help you get the system into service quickly.
If your application goes beyond the standard system offering described above, Keysight program managers and engineering professionals can help define and implement unique functionality. They ensure that your custom system requirements are implemented successfully.
Our Promise
Our Promise means your Keysight test and measurement equipment will meet its advertised performance and functionality. When you are choosing new equipment, we will help you with product information, including realistic performance specifications and practical recommendations from experienced test engineers.
When you use Keysight equipment, we can verify that it works properly, help with product operation, and provide basic measurement assistance for the use of specified capabilities, at no extra cost upon request. Many self-help tools are available.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.