Column Control DTX

Effect of Oscilloscope Frequency Response on Rise-Time Accuracy

Application Notes

When you combine many circuit elements with similar frequency responses, you get a Gaussian response. Traditional analog oscilloscopes chain many analog amplifiers from the input to the cathode ray tube (CRT) display,1 and therefore exhibit a Gaussian response. The properties of a Gaussianresponse oscilloscope are fairly well understood in the industry.

 

Less familiar, though, is the flat response that is now more commonly exhibited by modern, highbandwidth digital oscilloscopes. A digital oscilloscope has a shorter chain of analog amplifiers, and it can use digital signal processing techniques to optimize the response for accuracy. More importantly, a digital oscilloscope can be subject to sampling alias errors,2 which is not an issue with analog scopes. Compared to a Gaussian response, a flat-response reduces sample alias errors, an important requirement in the design and operation of a digital oscilloscope.

 

This application note reviews the properties of both Gaussian- and flat-response oscilloscopes, then discusses rise-time accuracy for each response type. It shows that a flat-response oscilloscope gives more accurate rise-time measurements than a Gaussian-response oscilloscope of equal bandwidth, and how you can estimate the oscilloscope bandwidth you need. This discussion refers to using a 1 GHz oscilloscope, but this analysis is scalable to other bandwidths with the same validity.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX