Brochures
Future-proof your microwave component testing
All members of the PNA family share a common software platform that makes it easy to choose just the right level of performance to match your budget and measurement needs. This commonality guarantees measurement consistency and repeatability and a common remote-programming interface across multiple instruments in R&D and manufacturing. All of the powerful PNA software applications can be added later to meet future test requirements.
Industry’s Most Advanced RF Test Solution
Reach for unrivaled excellence
Choose the leader in network analysis
The PNA-X Series of microwave network analyzers are the culmination of Keysight Technologies, Inc. 40-year legacy of technical leadership and innovation in radio frequency (RF) network analysis. More than just a vector network analyzer, the PNA-X is the world’s most integrated and flexible microwave test engine for measuring active devices like amplifiers, mixers, and frequency converters.
The combination of two internal signal sources, a signal combiner, S-parameter and noise receivers, pulse modulators and generators, and a flexible set of switches and RF access points provide a powerful hardware core for a broad range of linear and nonlinear measurements, all with a single set of connections to your device-under-test (DUT).
When you’re characterizing active devices, the right mix of speed and performance gives you an edge. In R&D, the PNA family provides a level of measurement integrity that helps you transform deeper understanding into better designs. On the production line, our PNAs deliver the throughput and repeatability you need to transform great designs into competitive products. Every Keysight VNA is the ultimate expression of our expertise in linear and nonlinear device characterization. Choose a PNA - and reach for unrivaled excellence in your measurements and your designs.
Network analysis technology down to the nanoscale
The PNA-X is also compatible with these Keysight measurement solutions:
Multiple measurements with a single instrument
Replace racks and stacks
With its highly integrated and versatile hardware and re-configurable measurement paths, the PNA-X replaces racks and stacks of equipment - with a single instrument. One PNA-X can take the place of the following test gear:
• Network analyzer
• Spectrum analyzer
• Three signal sources
• Noise figure meter/analyzer
• Power meters
• Switch matrix
• Digital voltmeter
Benefits of a PNA-X-based solution
• Simpler test systems for... lower hardware and software costs, quicker development time and faster time to manufacturing , less downtime and lower maintenance costs ,smaller size and lower power consumption
• Faster test times for...improved throughput
• Higher accuracy for... better yields and better specifications
• Flexible hardware for... greater adaptability to future test requirements
Flexible Architecture
PNA Series
The PNA Series of network analyzers offers industry-leading performance for testing amplifiers, mixers and frequency converters. The PNA Series provides a winning combination of excellent hardware and powerful measurement applications to measure a broad range of devices fast and accurately. All models are available in 2-port single-source and 4-port dual-source versions. Pulsed S-parameters are easy using built-in pulse modulators and pulse generators.
Highest performance
Innovative Applications
New capability of spectrum analysis application - Noise Power Ratio (NPR) measurements (S93090x/093/094B)
Challenges for amplifier noise power ratio (NPR) measurements
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.