Choose a country or area to see content specific to your location
Flyers
The Keysight Technologies, Inc. E8782A pin matrix with instrumentation and E8783A pin matrix card are new additions that double the number of supported channels offered by the previous E8792A and E8793A matrix cards.
With this increase in supported channels, customers can now support tests on units with a higher number of pin counts using the E6198A switch/load unit.
Effectively, the E8782A pin matrix with instrumentation is configured with 24 instrument channels and 40 measurement channels and retains the features included with the older E8792A card.
The E8783A pin matrix card doubles the number of channels on the E8793A card and retains all features, including the switched auxiliary I/O channels for each row. These auxiliary channels are commonly used for digital I/O operations or other user-defined applications.
Both the E8782A and E8783A are compatible for use with existing E8792A and E8793A cards. Their architecture retains the same analog bus design which allows customers to easily cascade several cards in the E6198A switch/load unit.
E8782A and E8783A conceptual overview
NOTE:
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.