What is the typical power consumption of the 86100C and 86100D Digital Communications Analyzer?
Typical Power Consumption of the 86100C DCA-J | ||||
---|---|---|---|---|
Configuration | Total Watts | Total VA | Delta Watts | Delta VA |
86100C OFF | 7 | N/A | N/A | |
86100C ON, empty bay | 135 | 185 | 0 | 0 |
86100C with... | ||||
54754A | 141 | 196 | 6 | 11 |
83496B | 154 | 211 | 19 | 26 |
86105B | 143 | 201 | 8 | 16 |
86105C | 144 | 196 | 9 | 11 |
86105D | 145 | 196 | 10 | 11 |
86107A | 148 | 203 | 13 | 18 |
86108A | 177 | 241 | 42 | 56 |
86112A | 143 | 195 | 8 | 10 |
86115D | 142 | 195 | 7 | 10 |
86116C | 140 | 196 | 5 | 11 |
86117A | 141 | 195 | 6 | 10 |
86118A | 143 | 198 | 8 | 13 |
86100C with... | ||||
86105B + 86107A | 155 | 217 | 20 | 32 |
86105C + 83496B | 162 | 222 | 27 | 37 |
86116C + 86107A | 153 | 215 | 18 | 30 |
86118A + 86107A | 156 | 214 | 21 | 29 |
Notes: |
Measurements done at room temperature, on 117 V AC, in oscilloscope mode, and trigger set to "Free-run". not expected to draw a lot more or a lot less power. |
|||
Temperature changes or different AC voltages are not expected to have a major impact on power consumption. | ||||
Turning all measurement channels off saves almost no power. |
Typical Power Consumption of the 86100D DCA-X using the Flex DCA UI | ||||
---|---|---|---|---|
Configuration | Total Watts | Total VA | Delta Watts | Delta VA |
86100D OFF | 3 | 10 | N/A | N/A |
86100D ON, empty bay | 140 | 141 | 0 | 0 |
86100D with... | ||||
54754A | 174 | 175 | 34 | 34 |
83496B | 160 | 161 | 20 | 20 |
86105B | 174 | 175 | 34 | 34 |
86105C | 173 | 174 | 33 | 33 |
86106D | 174 | 175 | 34 | 34 |
86107A | 152 | 153 | 12 | 12 |
86108A | 208 | 209 | 68 | 68 |
86108B | 208 | 209 | 68 | 68 |
86112A | 174 | 174 | 34 | 33 |
86115D | 173 | 175 | 33 | 34 |
86116C | 170 | 171 | 30 | 30 |
86117A | 171 | 172 | 31 | 31 |
86118A | 173 | 175 | 33 | 34 |
86100D with... | ||||
86105B + 86107A | 184 | 185 | 44 | 44 |
86105C + 83496B | 191 | 192 | 51 | 51 |
86116C + *6107A | 186 | 186 | 46 | 45 |
86118A + 86107A | 184 | 185 | 44 | 44 |
Notes: |
Measurements done at room temperature, on 117 V AC, in oscilloscope mode, |
|||
Temperature changes or different AC voltages are not expected to have a major impact on power consumption. | ||||
Turning all measurement channels off saves about 20 W . | ||||
Observed power consumption differences between oscilloscope, jitter or eye diagram mode were < 5%. |