Product Fact Sheets
Make bench-quality measurements with space-saving, affordable modules
Roughly the size of a paperback book, Keysight USB modular instruments make it easy to perform essential measurements – waveforms, voltage, current, resistance, and more and inject standard or arbitrary waveforms into the systems or devices you’re testing.
The familiar front panels are on your laptop screen: With the companion Keysight Technologies, Inc. Measurement Manager software, you’ll be ready for measurements at a customer site, an outsourced manufacturing operation, and beyond. With USB 2.0 connectivity and plug-and-play simplicity, you can carry bench-quality measurements alongside a laptop PC in your bag. What’s more, each device can be mounted in the six-slot U2781A USB modular chassis with other modules for modular operations. The chassis enables synchronization of all slotted modules through master/slave triggering capabilities.
U2701A/U2702A USB modular two-channel oscilloscopes
- Bandwidth of 100 MHz (U2701A) or 200 MHz (U2702A)
- 500 MSa/s sampling and 16 Mpts of memory
- Advanced triggering including edge, pulse width and line-selectable video
U2761A USB modular one-channel function generator
- 20 MHz Sine and Square waveforms
- Pulse, ramp, triangle, noise and DC waveforms
- AM, FM, PM, ASK, FSK and PSK signals
- 64 Kpt arbitrary waveforms with 14-bit resolution up to 200 kHz
- Optional arbitrary waveform generation upgrade (2 MHz)
U2741A USB modular digital multimeter
- Broad set of features and functions with 5½-digit resolution
- DC and true-RMS AC voltage/current, two- and four-wire resistance, frequency, diode test, continuity -and temperature
- Fast measurements with up to 100 readings/second
Keysight Measurement Manager (AMM) Highlights:
- AMM software provides a friendly interface for modular instruments
- Control instruments through individual windows that provide a familiar interface
- Configure instruments and measurements quickly and easily
U2722A/U2723A USB modular source measure unit
- Four quadrant source measure operation of ± 20 V/± 120 mA per channel
- 100 pA measurement with 16-bit resolution
- Embedded test script (for U2723A)
- IV Curve application support in Keysight Measurement Manager software (for U2723A)
U2751A USB modular switch matrix (32-channel, 4x8 2-wire)
- 32 two-wire crosspoints in a flexible 4x8 configuration
- Minimal crosstalk and insertion loss at 45 MHz
- Convenient user interface
System requirements
Keysight Measurement Manager software
Hardware requirements:
- Processor 1.6 GHz Pentium IV or higher
- Operating system One of the following Microsoft Windows versions:
- Windows XP Professional or Home Edition, Service Pack 1 or later
- Windows Vista 32-bit (Business, Ultimate, Enterprise, Home Basic, and Home Premium Edition)
- Windows 7 32-bit (Professional, Ultimate, Enterprise, Home Basic, and Home Premium Edition)
- Windows 7 (64-bit) support for 32-bit application running on a WOW64 (Windows-on-Windows 64-bit) emulator
- Hard disk space 1GB
- RAM 512 MB or higher recommended
- Video Super VGA (800 x 600) 256 colors or more
Software requirements
- Keysight IO Libraries Suite 15.0 or higher
- Keysight T&M Toolkit Runtime version 2.1
- Keysight T&M Toolkit Redistributable Package 2.1 patch 5
- Microsoft.NET Framework version 2.0 5
application installer
Ordering information
All products include:
- 12 V, 2 A AC/DC adapter and power cord
- USB standard-A to Mini-B interface cable
- L-mount kit (for modular instrument chassis)
- Keysight Automation-Ready CD (contains Keysight IO Libraries Suite)
- Keysight USB Modular Products Quick Start Guide and reference CD-ROM
- AMM Quick Reference Card
- Certificate of calibration
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.