MASK_FILE_861XX "OTU2" /* Top Region */ /* Region Number */ 1 /* Region Type */ STD /* Number of vertices */ 4 +0.0, Max +0.0, +1.25 +1.0, +1.25 +1.0, Max /* Top Region */ /* Region Number */ 1 /* Region Type */ MARGIN_MAX /* Number of vertices */ 4 +0.0, Max +0.0, +1.0 +1.0, +1.0 +1.0, Max /* Top Region */ /* Region Number */ 1 /* Region Type */ MARGIN_MIN /* Number of vertices */ 4 +0.0, Max +0.0, +1.5 +1.0, +1.5 +1.0, Max /* Middle Region */ /* Region Number */ 2 /* Region Type */ STD /* Number of vertices */ 4 +0.40, +0.25 +0.60, +0.25 +0.60, +0.75 +0.40, +0.75 /* Middle Region */ /* Region Number */ 2 /* Region Type */ MARGIN_MAX /* Number of vertices */ 4 +0.00, +0.00 +1.00, +0.00 +1.00, +1.00 +0.00, +1.00 /* Middle Region */ /* Region Number */ 2 /* Region Type */ MARGIN_MIN /* Number of vertices */ 4 +0.5, +0.5 +0.5, +0.5 +0.5, +0.5 +0.5, +0.5 /* Bottom Region */ /* Region Number */ 3 /* Region Type */ STD /* Number of vertices */ 4 +0.0, Min +0.0, -0.25 +1.0, -0.25 +1.0, Min /* Bottom Region */ /* Region Number */ 3 /* Region Type */ MARGIN_MAX /* Number of vertices */ 4 +0.0, Min +0.0, 0.0 +1.0, 0.0 +1.0, Min /* Bottom Region */ /* Region Number */ 3 /* Region Type */ MARGIN_MIN /* Number of vertices */ 4 +0.0, Min +0.0, -0.5 +1.0, -0.5 +1.0, Min /*_____________________________________________________*/ setup :MTES:SCAL:XDEL 93.4E-12 :MTES:SCAL:DEF :MTES:AMET NRZEYE end_setup