Column Control DTX

81150A Pulse Function Arbitrary Noise Generator – Product Fact Sheet

Product Fact Sheets

 A 4-in-1 device for accelerated and accurate insight into your device

  • Create pulse, sine, square, ramp, noise and arbitrary waveforms to test your device—not the source.
  • A 2 Channel version can be used either as 2 independent generators or as time synchronized coupled or added.
  • Integrated in one instrument, which increases signal performance, minimizes cabling, space and test time.
  • Glitch free change of timing parameters (delay, frequency, transition time, width, delay cycle).
  • Programming language compatible with Keysight Technologies, Inc. 81101A, 81104A and 81110A pulse pattern generators.

Typical applications

  • Automotive busses physical layer receiver test (CAN, LIN, FlexRay, MOST, BroadR Reach)
  • Sensor simulation
  • Clock signal generation
  • Radar distance testing
  • Disc drive tests
  • Noise and jitter source with selectable crest factor
  • Signal source with modulation
  • Pulsed IV measurements
  • System trigger source
  • Capture and reproduce live signals

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX