Choose a country or area to see content specific to your location
Data Sheets
The E1737A Material Temperature Sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System. The E1737A Material Temperature Sensor connects to the E1736A USB Sensor Hub via a detachable E1739A/B/C/D sensor cable. Sensor cables come in different lengths (5 m, 10 m, 15 m, 25 m), they have easy snap-on connectors so users can quickly change cable lengths as needed.
The E1737A Material Temperature Sensor monitors the temperature of an area of the machine tool being calibrated to enable the laser calibration system to automatically compensate for dimensional changes. The sensor has a magnetic base for ease of attachment.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.