Column Control DTX

E1737A Material Temperature Sensor

Data Sheets

The E1737A Material Temperature Sensor is used with the Keysight E1736A USB Sensor Hub as part of the 5530 Laser Calibration System. The E1737A Material Temperature Sensor connects to the E1736A USB Sensor Hub via a detachable E1739A/B/C/D sensor cable. Sensor cables come in different lengths (5 m, 10 m, 15 m, 25 m), they have easy snap-on connectors so users can quickly change cable lengths as needed.

The E1737A Material Temperature Sensor monitors the temperature of an area of the machine tool being calibrated to enable the laser calibration system to automatically compensate for dimensional changes. The sensor has a magnetic base for ease of attachment.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX