Column Control DTX

5530 Dynamic Calibrator

Data Sheets

This Sensor Hub provides the interface for the Keysight Technologies, Inc. E1737A Material Temperature Sensor and Keysight E1738A Air Temperature/Pressure/ Humidity Sensor used with the Keysight 5530 Laser Calibration System. These sensors monitor parameters in the environment of the device being calibrated to enable the laser system to calculate appropriate correction factors. The E1736A can accommodate multiple sensors of both types. The sensor hub interfaces with the system PC via a standard high-speed USB interface.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX