Configuration Guides
This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters. For full specifications, see EPM Series Power Meters E-Series and 8480 Series Power Sensors - Data Sheet (Keysight literature number 5965-6382E) or E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors – Data Sheet (Keysight literature number 5980-1469E). Contact your local Keysight Technologies, Inc. representative at the offices listed on the back of this guide if you need more information.
EPM Series power meters
EPM-P Series power meters
E-Series power sensors
EPM-P Series Power Meters
The EPM-P Series power meters provide peak, peak-to-average ratio, average, and time-gated power measurements. For peak, peak-to-average ratio, and time-gated measurements, the EPM-P Series power meters must operate with the E-Series E9320 power sensors. For average power measurements only, the EPM-P Series power meters are compatible with all the 8480 Series power sensors, the E-Series CW, the E-Series E9300 average power sensors, and the E-Series E9320 power sensors.
The standard E4416A and E4417A power meters include:
EPM Series Power Meters
The EPM Series power meters provide average power measurements.
The standard N1913A and N1914A power meters include:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.