Column Control DTX

EPM and EPM-P Series Power Meters E-Series Power Sensors

Configuration Guides

 This configuration guide describes the standard configurations, options, and compatible accessories of EPM Series and EPM-P Series power meters. For full specifications, see EPM Series Power Meters E-Series and 8480 Series Power Sensors - Data Sheet (Keysight literature number 5965-6382E) or E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors – Data Sheet (Keysight literature number 5980-1469E). Contact your local Keysight Technologies, Inc. representative at the offices listed on the back of this guide if you need more information.

EPM Series power meters

  • N1913A power meter (single channel)
  • N1914A power meter (dual channel)

 

EPM-P Series power meters

  • E4416A power meter (single channel)
  •  E4417A power meter (dual channel)

 

E-Series power sensors

  • E441xA CW power sensors (10 MHz to 26.5 GHz, sensor dependent)
  • E9300 average power sensors (9 kHz to 18 GHz, sensor dependent)
  •  E9320 peak and average power sensors (50 MHz to 18 GHz, sensor dependent)

 

EPM-P Series Power Meters

The EPM-P Series power meters provide peak, peak-to-average ratio, average, and time-gated power measurements. For peak, peak-to-average ratio, and time-gated measurements, the EPM-P Series power meters must operate with the E-Series E9320 power sensors. For average power measurements only, the EPM-P Series power meters are compatible with all the 8480 Series power sensors, the E-Series CW, the E-Series E9300 average power sensors, and the E-Series E9320 power sensors.

The standard E4416A and E4417A power meters include:

  • Single-channel power meter, order E4416A
  • Dual-channel power meter, order E4417A
  • Input sensor connector(s) on the front panel
  • Reference calibrator connector on the front panel
  • Power sensor cable, 1.5 m (5 ft). (One per E4416A, two per E4417A)
  • Power cord (plug matches destination requirements

EPM Series Power Meters

The EPM Series power meters provide average power measurements.

The standard N1913A and N1914A power meters include:

  • Single-channel power meter, order N1913A
  • Dual-channel power meter, order N1914A
  • Input sensor connector(s) on the front panel
  • Reference calibrator connector on the front panel
  •  Power sensor cable, 1.5 m (5 ft) (One per N1913A, two per N1914A)
  • USB cable Type A to Mini-B, 6 ft
  • Standard Calibration of Certificate
  • Power cord (plug matches destination requirements 
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX