How do I upgrade my E8257D PSG Analog Signal Generator?
Most of the E8257D PSG Analog Signal Generator options are available for post-sale retrofit.
Hardware upgrade kits contain installation instructions and the desired assembly. Adjustments or performance verifications may be required to ensure the instrument meets the published specifications.
- Some performance verification tests can be performed using the N7800A Calibration & Adjustment Software. All adjustments must be performed using the N7800A Calibration & Adjustment Software.
- More involved upgrades require the instrument be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before sending the instrument and upgrade kit to a Keysight Service Center to get installed. A full calibration is the only way to guarantee specifications are being met.
The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to a Keysight Service Center.
Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the PSG Firmware Upgrade Center.
Some hardware upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
Option | Description | Order As | eDelivery | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Estimated Time |
---|---|---|---|---|---|---|---|---|---|---|
007 | Fully Synthesized Analog Frequency and Power Ramp Sweep | E8257DK-007 | Yes | None | License key | ≥ C.04.01 | None | None | None | Customer - 0.5 Hrs |
008 | Removable Flash Memory (8 GB) | E8257DK-008 | No | Available | Hardware, License key | ≥ C.05.31 | None | Serial Prefix ≥ 4928 | Serial Prefix < 4928 | Customer - 0.5 Hrs |
1E1 | Step Attenuator | E8257DK-1E1 | No | Available | Hardware, License key | ≥ C.04.01 | Verification Test1 | None | None | Customer - 10.0 Hrs |
1EA | High Output Power (67 GHz) | E8257DK-1EA | Yes | None | License key | ≥ C.04.01 | None | Serial Prefix < 4928 | Serial Prefix ≥ 4928 | Customer - 0.5 Hrs |
1ED | Type-N (f) RF Output Connector | E8257DK-1ED | No | Available | Hardware, License key | ≥ C.04.01 | Verification Test1 | Option 520 or 521 | 532-567 | Customer - 1.0 Hrs |
1EH | Improved Harmonics from 10 MHz to 2 GHz | E8257DK-1EH | No | Available | Hardware, License key | ≥ C.04.01 | Verification Test1 | Serial Prefix < 4928 | 1EU | Customer - 2.0 Hrs |
1EH | Improved Harmonics from 10 MHz to 2 GHz | E8257DK-2EH | Yes | None | License key | ≥ C.05.31 | None | 1EU or Serial Prefix ≥ 4928 | None | Customer - 0.5 Hrs |
1EU | High Output Power | E8257DK-1EU | Yes | None | License key | ≥ C.05.31 | None | Serial Prefix ≥ 4928 | None | Customer - 0.5 Hrs |
1EU | High Output Power | E8257DK-2EU | No | None | Not applicable | ≥ C.05.31 | None | Serial Prefix < 49282 | 1EA, HAR | Factory installation only |
1EU | High Output Power | E8257DK-3EU | No | None | Not applicable | ≥ C.05.31 | None | 1EA, Serial Prefix < 49282 | HAR | Factory installation only |
513-567 | Frequency range options | Only available at time of instrument purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
R2C | Core Instrument Firmware Enhancements | Information on what R2C provides | Yes | None | License key | ≥ C.06.10 | None | None | None | Customer - 0.5 Hrs |
UNX | Ultra Low Phase Noise Performance | E8257DK-UNX | No | Available | Hardware, License key | ≥ C.04.01 | Verification Test1 | None | None | Customer - 2.0 Hrs |
UNT | AM, FM, Phase Modulation, and LF Output | E8257DK-UNT | Yes | None | License key | ≥ C.04.01 | None | None | None | Customer - 0.5 Hrs |
UNU | Pulse Modulation | E8257DK-UNU | Yes | None | License key | ≥ C.04.01 | None | None | UNW | Customer - 0.5 Hrs |
UNW | Narrow Pulse Modulation | E8257DK-UNW | No | Available | Hardware, License key | ≥ C.04.01 | Verification Test1 | Serial Prefix < 4928 | 1EU | Customer - 4.0 Hrs |
UNW | Narrow Pulse Modulation | E8257DK-2NW | Yes | None | License key | ≥ C.05.31 | None | 1EU or Serial Prefix ≥ 4928 | None | Customer - 0.5 Hrs |
UNY | Enhanced Ultra Low Phase Noise | E8257DK-UNY | No | Available | Hardware, License key | ≥ C.06.10 | Verification Test1 | Serial Prefix ≥ 5042 | H42 | Service center - installation only |
UNY | Enhanced Ultra Low Phase Noise | E8257DK-2NY | No | None | Not applicable | ≥ C.06.10 | None | Serial Prefix = 49282 | H42 | Factory installation only |
HY2 | Enhanced Ultra Low Phase Noise Level 2 | Only available at the time of initial purchase | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | 1E1, 1EH, 1EU, and 513 or 520 | 1EM, 532, 540, 550, and 567 | Not applicable |
E8257D Accessories | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Product | Description | Order As | eDelivery | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Estimated Time |
1CM | Rack mount kit | E8257D-1CM | No | None | Hardware | None | None | None | 1CN, 1CP | Customer - 1.0 Hrs |
1CN | Front handle kit | E8257D-1CN | No | None | Hardware | None | None | None | 1CM, 1CP | Customer - 1.0 Hrs |
1CP | Rack mount and front handle kit | E8257D-1CP | No | None | Hardware | None | None | None | 1CM, 1CN | Customer - 1.0 Hrs |
ABA | Printed copy of the English documentation set | E8257D-ABA | No | None | Documentation set | None | None | None | None | Not applicable |
CD1 | CD-ROM containing the English documentation set | E8257D-CD1 | No | None | CD-ROM | None | None | None | None | Not applicable |
1. Post repair verification test may require one or more of the following equipment: power meter, power sensor, spectrum analyzer and frequency counter and TME software. Verification test time included in repair time estimation.
2. Requires an “additional” factory calibration charge (E8257DK-700).