The world’s most integrated RF analyzer
Key features
- Connector covers help keep dust out
- Anti-glare 6.5 inch LCD display with LED backlight
- Convenient side strap makes it easy to hold and carry
- Task-driven keys are grouped to easily perform standard measurements
- Portrait design and large buttons for easy operation – even with gloves on
- Dedicated marker keys for quick marker function access
- Backlit keypad
- Easily accessible battery compartment
- LAN port for fast data transfer, and SCPI programming
- D flash card slot for additional data storage
- USB ports for convenient data transfer and GPS receiver
Key measurements – seven-in-one
- Cable and antenna test, distance-to-fault, return loss, cable loss
- Vector network analysis with Smith chart display, S21, S11, time domain
- Vector voltmeter/HP 8508A replacement
- Spectrum analyzer, CHP, ACPR, OBW, field strength measurements
- Interference analyzer, spectrogram, waterfall, record and playback
- Independent source/tracking generator
- Power measurements with USB sensor
- Built-in channel power measurements, without external sensor
- Pulse measurements
The FieldFox base unit consists of a 4 GHz cable and antenna analyzer. The following accessories are included as standard:
- AC/DC adapter
- Soft carrying case
- Battery
- Quick Reference Guide
Key differentiators
- Integrated QuickCal calibrates without a calibration kit.
- Immediate calibration with CalReady.
- 50 percent faster than traditional handheld instruments.
- Superior dynamic range (96 dB) and sensitivity (–148 dBm) in the spectrum analyzer mode; high dynamic range ideal for interference detection.
- Easy-to-use, task driven user interface.