Column Control DTX

SCPI Command of U2741A, 34405A, and 34410A/34411A DMM Comparison

White Papers

Standard Commands for Programmable Instruments (SCPI) is an ASCII-based instrument command language designed for test and measurement instruments. The Keysight U2741A, 34405A, 34410A, and 34411A can be programmed using the SCPI command set however several SCPI commands differ. 

This document lists side-by-side SCPI command comparisons, including SCPI Command / Query and the supported parameters between the U2741A USB modular 5.5 digit digital multimeter, the 34405A 5.5 digit multimeter, and the 34410A/34411A 6.5 digit multimeter.  Download the Side-by-Side SCPI Command Comparison for these Keysight instruments and learn more. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX