Choose a country or area to see content specific to your location
Brochures
A New Standard for Ceramic Capacitor Production Tests
The Keysight Technologies, Inc. E4981A capacitance meter provides the best performance for ceramic capacitor manufacturing test. Offering fast measurement speed and outstanding accuracy, the E4981A is the new standard in this industry
Key Features
Faster measurement speed
More than two times fastermeasurement speed than the 4268A and 4288A
No additional time for bin-sorting, scanner and synchronous source
Repeatable measurements
Smaller fluctuation, especially in1 pF range measurement.
Increased accuracy
Accurate capacitance measurement across all frequencies.
Synchronous source
The test signal can be applied while a measurement is performed. This function reduces contact pin abrasion due to large test current, because the test signal is not applied at the moment the device is contacted and removed.
Modern Storage Device and PC Connectivity
Measurement setup/data save:
10 measurement setups can be saved in internal memory and external USB memory
Measurement result log can be saved in an external USB memory
PC connection
GPIB/LAN/USB Interfaces are standard
Interactive remote operation using web browser through LAN is available.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.