How do I upgrade my N9320B Spectrum Analyzer?
Most of the N9320B Spectrum Analyzer options are available for post-sale retrofit.
Measurement Personalities are application specific and may require additional hardware or accessories.
Basic hardware upgrades kits contain installation instructions and the desired assembly. Other hardware upgrades require the instrument to be taken apart for the upgrade to be added to the instrument. Adjustments or performance verifications are then required to ensure the instrument meets the published specifications. The instrument may need to be shipped to a Keysight Service Center to have the upgrade installed. Make sure to obtain a quote for the installation before bringing the instrument and upgrade kit to a Keysight Service Center to get installed.
The table below provides the necessary Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. Performing the tests listed in the installation note guarantees the newly installed option is functioning, but a full instrument calibration is the only way to guarantee specifications are being met.
Some upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from the N9320B Firmware Upgrade Center.
Some upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Web Site.
Option | Description | Order As | eDelivery | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Installation Time |
---|---|---|---|---|---|---|---|---|---|---|
1CM | Rackmount Kit | N9320BK-1CM | No | None | Hardware | None |
No |
None | None | Customer - 0.5 Hrs |
1HB |
Handle & Bumer |
Not Upgradeable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable | Not applicable |
1TC | Hard Transit Case | N9320BK-1TC | No | None | Hardware | None | No | None | None | Not applicable |
AB2 | Simplified Chinese Printed User's Guide | N9320BK-AB2 | No | None | User's Guide | None | No | None | None | Not applicable |
ABA | English Printed User's Guide | N9320BK-ABA | No | None | User's Guide | None | No | None | None | Not applicable |
ABJ | Japanese Printed User's Guide | N9320BK-ABJ | No | None | User's Guide | None | No | None | None | Not applicable |
AMA | AM / FM Demodulation Analysis | N9320BK-AMA | Yes | None | License key | None | No | For newly purchased options, firmware revision >B.03.25 | None | Customer - 0.5 Hrs |
DMA | ASK/FSK Demodulation Analysis | N9320BK-DMA | Yes | None | License key | ≥0B.02.03 | No | For newly purchased options, firmware revision >B.03.25 | None | Customer - 0.5 Hrs |
EMF | EMC Filter | N9320BK-EMF | Yes | None | License key | ≥B.02.03 | No | For newly purchased options, firmware revision >B.03.25 | None | Customer - 0.5 Hrs |
G01 | GPIB Interface | N9320BK-G01 | No | Available | Hardware, License key | ≥0B.02.03 | No |
Serial Number ≥ CN03223630 For newly purchased options, firmware revision >B.03.25 |
None | Customer - 0.5 Hrs |
PA3 | Preamplifier, 3 GHz | N9320BK-PA3 | Yes | None | License key | None | No | For newly purchased options, firmware revision >B.03.25 | None | Customer - 1.0 Hrs |
R2C | Revision to Current Core Instrument Firmware Enhancements | N9320BK-R2C | Yes | None | License Key | >B.03.25 | No | None | None | Customer - 0.5 Hrs |
TG3 | Tracking Generator, 3 GHz | N9320BK-TG3 | No | Available | Hardware, License key | None | No | For newly purchased options, firmware revision >B.03.25 | None | Service Center - 1.0 Hrs |
C20 | Customized save-last utility | N9320BK-C20 | Yes | None | License Key | >B.03.25 | No | For newly purchased options, firmware revision >B.03.25 | None | Customer - 0.5 Hrs |
C30 | Customized power on utility | N9320BK-C30 | No | Available | Hardware, License key | None | No | None | None | Service Center - 1.0 Hrs |
TR1 | RF Training Kit | N9320BK-TR1 | No | None | Hardware | None | No | None | None | Customer - 0.0 Hrs |