Data Sheets
The Keysight Technologies, Inc. TestExec SL software is a standardized, robust, and proven solution for developing and executing whole-product electronics manufacturing functional tests across multiple industries.
This off-the-shelf test executive empowers test developers with a fully customizable operator interface, open architecture for multiple instrument integration, flexible test sequencing, easy debugging tools and provisions for line integration in most manufacturing test environments.
TestExec SL boosts productivity, offers unique advantages for test automation and is unbeaten for ease of use. With its modular architecture, you can use the high-level tools and powerful features to accelerate program development and test integration with TestExec SL.
“Intelligent” Architecture
TestExec SL links to other test systems and supports multiple applications, creating a cohesive,efficient environment for global manufacturing.
Library Reuse
TestExec SL’s architecture provides standard platform for creating, modifying and enhancing measurement routines for future reuse. Unlike traditional test routines, which may all be incorporated into a single, large program, TestExec SL uses a modular approach that is easy to modify and maintain.
Another benefit of the TestExec SL is that it provides tools for administering the measurement routines library. You can easily define, search and modify the characteristics of measurement routines in the registration library, and those routines are also accessibleby other users. This reusability of measurements and libraries of measurements can be especially beneficial to organizations that have several test systems based on the TestExec SL.
Switch Manager
Connections between various instruments and the UUT are not permanently “hard wired” but are
controlled programmatically via “switching” to effectively utilize the resources. The TestExec SL simplifies the switching programming through powerful Switch Manager features.
Test Profiler
The TestExec SL includes a profiler you can use to see how long each action or test group in a test plan takes to execute. You can then optimize your testplans using these data and monitor any improvements you make.
Throughput Multiplier
With TestExec SL, you can increase the throughput of your test system by using the Keysight Throughput Multiplier feature to test simultaneously multiple UUTs with a single set of hardware resources and a single testplan.
A common form of multiple testing is to have two UUT fixture positions and test one position while loading/ unloading the other to minimize handling time. This presents an opportunity to save test time, reduce cost of testing per UUT, and also reduce the amount of floor space that might otherwise be occupied by multiple test systems.
Keysight TestExec SL 6.1 New Features
Key Features
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.