Data Sheets
The Keysight Technologies, Inc. 33210A function/arbitrary waveform generator is the latest addition to the 332XX family. Waveforms are generated using direct digital synthesis (DDS) technology which creates stable, accurate low distortion sine waves as well as square waves with fast rise and fall times up to 10 MHz and linear ramp waves up to 100 kHz. For user defined waveforms, Option 002 provides 14-bit, 50 MSa/s 8K point arbitrary waveform generation.
Pulse generation
The 33210A can generate variable-edge-time pulses up to 5 MHz. With variable period, pulse width, and amplitude the 33210A is ideally suited to a wide variety of applications requiring a flexible pulse signal.
Key features
• 10 MHz Sine and Square waveforms
• Pulse, Ramp, Triangle, Noise, and DC waveforms
• Optional 14-bit, 50 MSa/s, 8K point Arbitrary Waveform Generator
• AM, FM, and PWM modulation types
• Linear and logarithmic sweeps and burst operation
• 10 mVpp to 10 Vpp amplitude range
• Graph mode for visual verification of signal settings
• Connect via USB, GPIB and LAN
• Fully compliant to LXI Class C specification
Custom waveform generation (Option 002)
The optional 8K point arbitrary waveform generator (Option 002) can be used in the 33210A to generate complex custom waveforms. With 14- bit resolution, and a sampling rate of 50 MSa/s, the 33210A gives you the flexibility to create the waveforms you need. It also lets you store up to four waveforms in nonvolatile memory. The Keysight IntuiLink arbitrary waveform software allows you to easily create, edit, and download complex waveforms using the waveform editor. Or you can capture a waveform using IntuiLink for Oscilloscopes and send it to the 33210A for output.
Easy-to-use functionality
Front-panel operation of the 33210A is straight-forward and user friendly. You can access all major functions with a single key or two. The knob or numeric keypad can be used to adjust frequency, amplitude, offset, and other parameters. You can even enter voltage values directly in Vpp, Vrms, dBm, or as high and low levels. Timing parameters can be entered in Hertz (Hz) or seconds.
Internal AM, FM, and PWM modulation make it easy to modulate waveforms without the need for a separate modulation source. Linear and logarithmic sweeps are also built in, with sweep rates selectable from 1 ms to 500 s. Burst mode operation allows for a user-selected number of cycles per trigger. GPIB, LAN, and USB interfaces are all standard, plus you get full programmability using SCPI commands.
External frequency reference (Option 001)
The 33210A external frequency reference lets you synchronize to an external 10 MHz clock, to another 33210A, or to a Keysight 33220A or Keysight 33250A. Phase adjustments can be made from the front panel or via a computer interface, allowing precise phase calibration and adjustment.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.