How large power can be applied to individual standard resistors of the 42030A?
The maximum applicable test signal power is 0.25 W. Since each standard resistor employs a precise chip resistor with a low temperature coefficient, it is recommended that the applied test signal level is less than 0.1 W. For low resistance standards below 1 Ω, test current should be less than 0.5 A rms.