Can I use the 16454A with an LCR meter or Impedance Analyzer other than the E4991A-002 or 4291A/B-002?
Yes, the 16454A can be used with various LCR meters and Impedance Analyzers. In order to automatically calculate the permeability from measured impedance and the dimensions of MUT, it is recommended to use Impedance Analyzer which has I-Basic programming function. For the 16454A theory and the permeability calculation equation, refer to Paragraph 3.4 on page 18 of Application Note 1369-1.