- Home
- Software Details
- Software Details
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
[VBA Sample Program] ENA Amplifier Measurement Wizard VBA
Overview
This sample program assists setting measurement conditions for Amplifier tests.
Revision Number
Rev.01.01 (for E5072A)
Rev.01.41 (for E5071C)
Rev.01.11 (for E5070B/71B)
Supported functions
- S-parameter and K-factor Measurements
- Harmonics Measurements (ENA Opt 008 FOM is required)
- E5072A version supports the measurement with low pass filter to avoid the harmonics from E5072A's source power.
- Gain Compression Measurement (CW / Swept)
- E5072A version can measure the PxdB (x= arbitrary number). For other model, P1dB only.
- E5072A version can measure absolute output power measurement result.
- E5072A version can select the reference value (Max gain or Input power level)
- Calibration Assistant (Power cal, Receiver cal, 2-port cal, Enhanced response cal, Thru cal)
- Enhanced response cal and thru cal are supported by E5072A version only.
- Receiver Leveling Setting (E5072A only)
- Fixture Simulator Setting
- E5072A version supports port Z conversion, port extension, embedding, and de-embedding functions.
- E5071C and E5071B/70B version support de-embedding function only.
- Configurable test set and other useful functions are supported. (E5072A only)
- Power offset
- Uncoupled power function
VBA Image (E5072A) | VBA Image (E5070B/E5071B/E5071C) |
---|---|
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility