What is embedded software versus Signal Studio software?
Signal Studio software resides and runs on your PC. Multiple application specific Signal Studio software packages are available to create different types of test signals. Signal Studio features an intuitive graphical user interface to configure test signals. License keys are required to generate signals created using the Signal Studio software.
Embedded software resides and runs on the vector signal generator. It features a table based user interface to configure test signals directly from the instrument front panel. Embedded software is contained within the signal generator firmware. The latest enhancements to all embedded software applications are automatically updated when the newest signal generator firmware is installed. License keys are required to generate signals created using the embedded software.
Feature | Signal Studio Software | Embedded Software |
---|---|---|
Platform | Resides and runs on your PC; communicates with the vector signal generator over GPIB or LAN | Resides and runs directly on your vector signal generator |
User Interface | Graphical; configure test signals from your PC | Table-based; configure test signals from the instrument front panel |
Scalability | Provides scalable options for basic and advanced capability | -- |
Signal Creation | Custom, standard-based, and presets for common test signals | Custom, standard-based, and presets for common test signals |
Arbitrary I/Q waveform and real-time I/Q generation | Arbitrary I/Q waveform and real-time I/Q generation | |
Signal Generator Control | Directly from the software GUI and/or from the instrument front panel | Directly from the instrument front panel |
Additive Impairments | I/Q impairments, AWGN, and fading with Baseband Studio | I/Q impairments, AWGN, and fading with Baseband Studio |
Graphs | I(t), Q(t), I(t)+Q(t), P(t), spectrum, CCDF, CDP, frame structure | CCDF, CDP, frame structure |
Automation and Programming | API and SCPI | SCPI |
Documentation | Online documentation and embedded HELP | Embedded in signal generator manuals |
Licensing | Flexible: fixed and transportable license types with perpetual and time-based durations (download brochure) | Fixed, perpetual license key only |
Installation | Via Web download or CD-ROM | Via signal generator firmware update |
FREE Trial | 30-days; enables all software capabilities for evaluation | -- |