Is it possible to control external instruments by the ENA/ENA-L?
(SUPPORTED MODELS IN BOLD: E5071C E5070B/71B E5070A/71A E5061A/62A E5061B E5072A)
Yes. It is possible to control external instruments by the ENA/ENA-L with built-in VBA programs.
[E5071C, E5070B/71B, E5061A/62A]
Use USB/GPIB interface such as 82357A/B to connect ENA/ENA-L and external device.
The embedded GPIB card on the ENA / ENA-L can NOT be utilized when ENA/ENA-L is operated as the "System Controller".
[E5070A/71A]
The embedded GPIB card on the ENA / ENA-L can be utilized to control external instruments.
To be the controller, change GPIB Configuration to "System Controller" ([System] > [Misc Setup] > [GPIB Configuration])