Description | BLDL for 34980A | BLDL3 |
---|
Product Number | 34826A | 34825A |
Support Modules | 34921A, 34922A, 34923A, 34924A, 34925A, 34931A, 34932A, 34933A, 34937A, 34938A, 34952A | 34901A, 34902A, 34903A, 34907A, and 34908A |
Connectivity | USB, LAN, GPIB | Serial, GPIB |
Speed | 900 channels/sec | 500 channels/sec |
Number of Instruments | 2 | 4 |
Number of Slots | 8 | 3 |
Computed Channels | 9999 channels | 99 channels |
Scan Order | Allow change of scan order | Not Available |
Wiring Mode | Able to change wiring mode of different module | Not Available |
Safety Interlock | Display error when don’t have terminal block, still able to start scan | Not Available |
Instrument Name | Editable | Non-editable, identified by address |
DataLog Storage | Binary Files | MSAccess database |
Data Format | Able to export in Unicode and Ascii format | Not Available |
Graphing Channels | Able to set number of graph channels | Not Available |
Export Data | Can export in single or multiple files | Export in single file |
Import Configurations from Previous Versions | Removed feature because not needed | Used to import DL1 & DL2 |
GUI | Don't have switch control GUI | Have switch control GUI |
Error Reports | Problem/exception is saved in a folder | Problem/exception is saved as a text file |
Error Handling | Error with recommendation | Doesn't have this feature |
Exception Handling | Be able to send report with info (PC info, call stack, functional stack, threading state, contact info) | Save info in a text file |
Load Last Config on Startup | Available to enable or disable | Always load last config |
External Reference Junction | Can take its readings from another channel | No such functionality |
Scan Data Loss Report | Provides info to customer in case of possible data loss | No info if DL3 lagging behind the instrument |
Digital Channel Grouping Facilities | Able to group the digital Read/Write channel | Not Available |
Alarm | Support 1, 2, 4 byte of bit pattern | Support only 8 bit pattern |
License | Need to be installed | Not Needed |