What type of switches/attenuators are supported by the 34945A/L4445A Microwave Switch/Attenuator Driver module?
Keysight Switch/Attenuator to Y115x Distribution Board | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Recommended options | 34945EXT distribution board / # switches supported | ||||||||||
Keysight model | coil voltage | indicator option | connector option | Description | Frequency range | Y1150A | Y1151A | Y1152A | Y1153A | Y1154A | Y1155A |
N1810UL | 124 | 402 | 201 | Unterminated latching 3 port (SPDT) | DC to 2, 4, 20 or 26.5 GHz | 8 | 2 | 6 | |||
N1810TL | 124 | 402 | 201 | Terminated latching 3-port (SPDT) | DC to 2, 4, 20 or 26.5 GHz | 8 | 2 | 6 | |||
N1811TL | 124 | 402 | 201 | Terminated latching 4-port (bypass) | DC to 2, 4, 20 or 26.5 GHz | 8 | 2 | 6 | |||
N1812UL | 124 | 402 | 201 | Unterminated latching 5-port | DC to 2, 4, 20 or 26.5 GHz | 8 | 2 | 6 | |||
87104A | 024 | STD | 161 | SP4T 4-port latching | DC to 4 GHz | 2 | |||||
87104B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
87104C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
87106A | 024 | STD | 161 | SP6T 6-port latching | DC to 4 GHz | 2 | |||||
87106B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
87106C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
87204A | STD | STD | 161 | SP4T 4-port latching, terminated | DC to GHz | 1 | |||||
87204B | STD | STD | 161 | DC to 20 GHz | 1 | ||||||
87204C | STD | STD | 161 | DC to 26.5 GHz | 1 | ||||||
87206A | STD | STD | 161 | SP6T 6-port latching, terminated | DC to 4 GHz | 1 | |||||
87206B | STD | STD | 161 | DC to 20 GHz | 1 | ||||||
87206C | STD | STD | 161 | DC to 26.5 GHz | 1 |
Keysight Switch/Attenuator to Y115x Distribution Board (Continued) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Recommended options | 34945EXT distribution board / # switches supported | ||||||||||
Keysight model | coil voltage | indicator option | connector option | Description | Frequency range | Y1150A | Y1151A | Y1152A | Y1153A | Y1154A | Y1155A |
87222C | STD | STD | 161 | 4-port transfer switch | DC to 26.5 GHz | 2 | |||||
87222D | STD | STD | 161 | DC to 40 GHz | 2 | ||||||
87222E | STD | STD | 161 | DC to 50 GHz | 2 | ||||||
87406B | 024 | STD | 161 | 6-port matrix, terminated | DC to 20 GHz | 2 | |||||
87606B | STD | STD | 161 | DC to 20 GHz | 1 | ||||||
L7104A | 024 | STD | 161 | SP4T 4-port switch latching, terminated | DC to 4 GHz | 2 | |||||
L7104B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
L7104C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
L7204A | 024 | STD | 161 | SP4T 4-port switch latching, un-terminated | DC to 4 GHz | 2 | |||||
L7204B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
L7204C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
L7106A | 024 | STD | 161 | SP6T 6-port switch latching, terminated | DC to 4 GHz | 2 | |||||
L7106B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
L7106C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
L7206A | 024 | STD | 161 | SP6T 6-port switch latching, un-terminated | DC to 4 GHz | 2 | |||||
L7206B | 024 | STD | 161 | DC to 20 GHz | 2 | ||||||
L7206C | 024 | STD | 161 | DC to 26.5 GHz | 2 | ||||||
L7222C | STD | STD | 161 | 4-port transfer switch latching, terminated | DC to 26.5 GHz | 2 |
Keysight Switch/Attenuator to Y115x Distribution Board (Continued) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Recommended options | 34945EXT distribution board / # switches supported | ||||||||||
Keysight model | coil voltage | indicator option | connector option | Description | Frequency range | Y1150A | Y1151A | Y1152A | Y1153A | Y1154A | Y1155A |
84904K | 024 | STD | STD | Attenuator 11dB max, 1dB steps, 4 sections | 2 | ||||||
84904L | 024 | STD | STD | DC to 40 GHz | 2 | ||||||
84904M | 024 | STD | STD | Attenuator 11dB max, 1dB steps, 4 sections | DC to 50 GHz | 2 | |||||
84905M | 024 | STD | STD | Attenuator 60dB max, 10dB steps, 3 sections | DC to 50 GHz | 2 | |||||
84906K | 024 | STD | STD | Attenuator 90dB max, 10dB steps, 4 sections | DC to 26.5 GHz | 2 | |||||
84906L | 024 | STD | STD | DC to 40 GHz | 2 | ||||||
84907K | 024 | STD | STD | Attenuator 70dB max, 10dB steps, 3 sections | DC to 26.5 GHz | 2 | |||||
84907L | 024 | STD | STD | DC to 40 GHz | 2 | ||||||
84908M | 024 | STD | STD | Attenuator 65dB max, 5dB steps, 4 sections | DC to 50 GHz | 2 | |||||
8494G | 024 | STD | 060 | Attenuator 11dB max, 1dB steps, 4 sections | DC to 4 GHz | 2 | |||||
8494H | 024 | STD | 060 | DC to 18 GHz | 2 | ||||||
8495G | 024 | STD | 060 | Attenuator 70dB max, 10dB steps, 3 sections | DC to 4 GHz | 2 | |||||
8495H | 024 | STD | 060 | DC to 18 GHz | 2 | ||||||
8496G | 024 | STD | 060 | Attenuator 110 dB max, 10dB steps, 4 sections | DC to 4 GHz | 2 | |||||
8496H | 024 | STD | 060 | DC to 18 GHz | 2 | ||||||
8495K | STD | STD | 060 | Attenuator 70dB max, 10dB steps, 4 sections | DC to 26.5 GHz | 2 | |||||
8497K | 024 | STD | 060 | Attenuator 90dB max, 10dB steps, 4 sections | DC to 26.5 GHz | 2 | |||||
Note: Numbers listed in the column represent the maxium number of switches which may be connected to the distribution board. Switch models may be combined up to the maximum listed. In the case of the Y1152A & Y1154A, the N181x style connector is a 10 pin (2x5) while the other switches listed are 16 pin (2x8), so both switch styles may be used up to their corresponding maximums.
Table 2. Keysight Switch to Y1155 Distribution Board | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Recommended options | 34945EXT distribution board / # switches supported | ||||||||||
Keysight model | coil voltage | indicator option | connector option | Description | Frequency range | Y1150A | Y1151A | Y1152A | Y1153A | Y1154A | Y1155A |
8762A | 024 | N/A | STD | Terminated latching 3-port (SPDT) | DC to 4 GHz | 8 | |||||
8762B | 024 | N/A | STD | DC to 18 GHz | 8 | ||||||
8762C | 024 | N/A | STD | DC to 26.5 GHz | 8 | ||||||
8762F | 024 | N/A | STD | 75 ohms terminated (SPDT) | DC to 4 GHz | 8 | |||||
8763A | 024 | N/A | STD | Terminated latching 4-port (transfer) | DC to 4 GHz | 8 | |||||
8763B | 024 | N/A | STD | DC to 18 GHz | 8 | ||||||
8763C | 024 | N/A | STD | DC to 26.5 GHz | 8 | ||||||
8764A | 024 | N/A | STD | Terminated latching 5-port | DC to 4 GHz | 8 | |||||
8764B | 024 | N/A | STD | DC to 18 GHz | 8 | ||||||
8764C | 024 | N/A | STD | DC to 26.5 GHz | 8 | ||||||
8765A | 024 | N/A | 324 | Coaxial (SPDT), SMA | DC to 4 GHz | 8 | |||||
8765B | 324 | N/A | 324 | Coaxial (SPDT), SMA | DC to 20 GHz | 8 | |||||
8765C | 324 | N/A | 324 | Coaxial (SPDT), 3.5 mm | DC to 26.5 GHz | 8 | |||||
8765D | 324 | N/A | 324 | Coaxial (SPDT), 2.4 mm | DC to 40 GHz | 8 | |||||
8765F | 324 | N/A | 324 | Coaxial switch, (SPDT) 75 ohm, SMB | DC to 4 GHz | 8 | |||||
8766K | 024 | N/A | 060 | Coaxial switch, (SP3T) | DC-26.5 GHz | 2 | |||||
8767M | 024 | N/A | STD | Coaxial switch, (SP4T) | DC-50 GHz | 2 | |||||
8767K | 024 | N/A | 060 | Coaxial switch, (SP4T) | DC-26.5 GHz | 2 | |||||
8768K | 024 | N/A | 060 | Coaxial switch, (SP5T) | DC-26.5 GHz | 1 | |||||
8768M | 024 | N/A | STD | Coaxial switch, (SP5T) | DC-50 GHz | 1 | |||||
8769K | 024 | N/A | 060 | Coaxial switch, (SP6T) | DC-26.5 GHz | 1 | |||||
8769M | 024 | N/A | STD | Coaxial switch, (SP6T) | DC-50 GHz | 1 | |||||
U9397A | STD | N/A | STD | 8 GHz Solid State Switch | 300 kHz-8 GHz | 8 | |||||
U9397C | STD | N/A | STD | 18 GHz Solid State Switch | 300 kHz-18 GHz | 8 |