Configuration Guides
Introduction
This configuration guide covers ordering a new Wireless Test Manager and upgrading an existing Wireless Test Manager to the latest version to help you quickly achieve your test objectives. The Wireless Test Managers are a family of powerful, easy-to-use test set automation software for design, manufacture, and service of wireless devices. Designed to run on a Windows PC, the Wireless Test Manager makes automated test development, support, and use easier than ever. There are different Wireless Test Manager software products for different wireless technologies. Features include technology-specific tests, easy-to-use operator and development interfaces, Visual Basic .NET programming for complex test development, and a common test executive across all Wireless Test Manager products.
Wireless Test Manager Products
Visual Basic .NET (USB security key)
N5880A-100: cdma2000/IS-95/AMPS Enhanced WTM (development and run-time); requires E6702B LA and E5515C with Option 003, 004, or compatible E5515B/T1)
N5882A-100: W-CDMA Enhanced WTM (development and run-time; requires E6703E LA or E6785E LA and E5515C with Option 003, or compatible E5515B/T1)
N5884A-100: 1xEV-DO Enhanced WTM (development and run-time; requires E6706A LA and E5515C with Option 003, 004, or compatible E5515B/T1)
E6567E-100: cdma2000/1xEV-DO/LTE WTM (development and run-time; requires E1962B or E1966A TA and E5515C with Option 003 or compatible E5515B/T1, also compatible with E1987A fast switching or requires N6051A LTE RF parametric test with test mode signaling with E6621A)
E6568E-100: 2G/3G/LTE WTM (development and run-time; requires E1963A, E1968A, or E1987A TA, and E5515C or E5515E with Option 002 and 003 or compatible E5515B/T1; or requires N6051A LTE RF parametric test with test mode signaling with E6621A)
E6569E: WTM Suite (includes E6567E-100 and E6568E-100)
E6571E: WTM run-time license (only licenses the WTMs on Visual Basic.NET)
N4018C: Bluetooth/WLAN WTM run-time license (refer to http://literature.keysight.com/litweb/pdf/5989-3486EN.pdf for N4010A: configuration)
N4019C: Bluetooth/WLAN WTM development license (development and run-time; refer to http://literature.keysight.com/litweb/pdf/5989-3486EN.pdf for N4010A configuration)
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.