Column Control DTX

IEEE-1394 PC Link to VXI, C-size E8491B

Data Sheets

The Keysight Technologies E8491B IEEE-1394 PC Link to VXI is a C-size, 1-slot, message-based VXI module, providing a direct connection from your PC to a VXI mainframe via the industry standard IEEE1394 bus (FireWire).

 

The E8491B is a high-speed C-size device with Resource Manager and Slot 0 capability. Its logical address is 0, therefore it is always the mainframe’s Resource Manager and is typically installed in mainframe Slot 0. The high speed is accomplished, in part, through the use of small signals (200 mV) that are transmitted differentially over the twisted-pair wire set with controlled-impedance characteristics. The differential signal provides high-noise immunity.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX