Choose a country or area to see content specific to your location
Application Notes
Minimize your testing downtime with this reliable, high power DC supply
– Low ripple & noise
– Fast up-and-down programming
– High accuracy current programming and read back
– Industry standard SCPI programming commands
– Analog programming
– Analog monitoring
– Full protection from overcurrent, overvoltage, overtemperature
– Remote sense
– Electronic calibration
In the past few years, the electronic content of automobiles has been increasing at a fast rate, resulting in higher battery currents. Combine that with efforts to improve efficiency;
today’s 12 V car battery is just not adequate for the cars of the future. The trend is for higher voltage, which will lower the current, resulting in savings in the wiring harness and
other components used in cars.
The standard voltage for a car battery is becoming 42 V. However, because of load
changes during the operation of the vehicle, that voltage may reach up to 60 V or go as
low as 25 V.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.