Technical Overviews
Keysight Technologies
ISDB-T/Tmm X-Series Measurement App, Traditional UI N6155EM0D
Technical Overview
– Measure ISDB-T or ISDB-Tmm RF transmitter, modulator, gap-filler, tuner, or amplifier performance
– Auto-detect the ISDB-T demodulation parameters and display in the TMCC decoding view; auto-detect and show the ISDB-Tmm configuration by super segment
– Single frequency network measurement (supports pre-, post-, 0-dB, and out-of-GI echo scenarios)
– Show the AC (auxiliary channel) decoded bits in AC decoding results view
– Perform one-button tests with pass/fail limit per ISDB-T and ISDB-TSB standards
– Use hardkey/softkey manual user interface or SCPI remote control
– Leverage built-in context sensitive help
– Flexible licensing provides the option of using perpetual or time based licenses with one or multiple signal analyzers
ISDB-T/Tmm Measurement Application
The ISDB-T/Tmm measurement application provides one-button, standard-based power and modulation analysis capabilities to help you with designing, evaluating, and manufacturing ISDB-T modulators, transmitters, amplifiers, tuners, and gap-fillers/ repeaters. Used with the optional analog baseband IQ inputs in the PXA or MXA signal analyzer, it can provide you the flexibility of measuring signal quality and modulation accuracy with RF input or analog IQ input.
X-Series measurement applications can help you:
– Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.
– Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.
– Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.
– Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).
Key parameter setup
– Radio standard: ISDB-T, or ISDB-TSB, and ISDB-Tmm
– Channel bandwidth: 6/ 7/ 8 MHz for ISDB-T; 14.5 MHz for ISDB-Tmm
– Segment number: 13 segments for ISDB-T, 1 or 3 segments for ISDB-TSB, 33 segments for ISDB-Tmm
– FFT mode: 2K, 4K or 8K
– Guard interval: 1 /4, 1 /8, 1/16, 1/32
– Partial reception: On/Off
– Modulation: QPSK/16QAM/64QAM
– Input: RF or analog IQ (only available in the N9030A PXA or N9020A MXA) for signal quality and modulation accuracy measurements
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.