- Buy
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
SystemVue and Genesys X-Microwave Model Library
X-Microwave makes installing and updating its X-Microwave Library for SystemVue 2017 and later versions and Genesys 2015.08 and later versions easy. The X-Microwave Library is packaged as a digitally signed self-extracting executable file. Use the following steps to complete the installation.
Note: Administrative privileges are not required to complete the installation.
For more information on the X-Microwave library, please visit:
https://www.xmicrowave.com/keysight/
Software Download
Platform | File name | Download | Size |
---|---|---|---|
Windows (64-bit) | X-Microwave.exe | Download | 74,658,611.125 bytes (71.2 MB) |
Installation
Note: This library must be installed for each user account on the machine that accesses SystemVue or Genesys.
- SystemVue 2017 and later versions or Genesys 2015.08 and later versions must already be installed on the user’s computer.
Caution: Ensure SystemVue or Genesys is closed before running the library installer. - Download and place the package in C:\Users\Account Name \Documents\My Models
* where " Account Name " is your Windows login - Run the library installer executable.
- Follow the Wizard to complete the installation.
- Open SystemVue/Genesys and start using your updated X-MW Library.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility