How to Order a License
The Keysight 14585A control and analysis software is designed to control the advanced functions of, as well as analyze the data taken from, any combination of four N6705 DC Power Analyzer mainframes, and/or Advanced Power System (APS) N7900 Series dynamic DC power supplies, and/or RP7900 Series Regenerative Power System via the familiar controls of a PC.
The software can be used to control any of the over 30 DC power modules in the N6700 family when they are installed in an N6705A/B mainframe, any of the 12 APS N7900 Series models, and any of the 16 RP7900 Series models. With one instance of the software, any combination of up to four N6705 mainframes, and/or APS N7900 Series power supplies, and/or RP7900 Series power supplies can be controlled simultaneously. Since the N6705 can hold up to 4 DC power modules, that’s up to 16 power supplies at the same time.
- Perform waveform capture, long-term data logs, or create arbitrary waveforms for up to 16 power supplies, from basic to precision, depending on your application. The N6705 DC Power Analyzer supports up to 4 outputs per mainframe from basic to precision, 20 W to 500 W. The APS N7900 Series are single-output, dynamic DC power supplies from 1 kW to 10 kW (via paralleling). The RP7900 series are single-output, regenerative DC power supplies from 5 kW to 10 kW (up to 150 kW via paralleling).
- Perform advanced battery drain analysis, such as CCDF statistical analysis, when the N6781A SMU is installed.
How to Order a License for the 14585A software:
Compatibility | Situation | How to Get a License | Part Number for License |
---|---|---|---|
N6705A, N6705B or N6705C DC Power Analyzer Mainframe | I do not own a DC Power Analyzer mainframe... | When ordering your new N6705C mainframe, add Option 056 to the order. A license will be delivered with your new N6705C mainframe. | N6705C-056 |
I already own an N6705A, N6705B or N6705C mainframe... | You can add a license to your currently owned N6705A, N6705B or N6705C by ordering the N6705U-056. A license key will be provided to you to activate the license on your mainframe. | N6705U-056 | |
APS N7900 Series Dynamic DC Power Supply or RP7900 Series Regenerative Power System | Any | In all cases, order product number 14585A as a separate line item. | 14585A |