Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Bench Power Supplies
- E36200 Series Autoranging Power Supply
- E36232A 200W Autoranging Power Supply, 60V, 10A
E36232A 200W Autoranging Power Supply, 60V, 10A
200W Autoranging Power Supply, 60V, 10A
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
E36232A provides more useable power with autoranging architecture in a bench friendly design with full programmability; LAN, USB and optional GPIB interface.
Highlights
Output Rating- 200 W
- Output 1: 0 to 60 V, 0 to 10 A
Programming Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
Ripple & Noise (20 Hz to 10 MHz)
- Normal Mode Voltage: <350 µVrms / 3.5 mV p-p
- Normal-mode current: <1 mA rms
Readback Accuracy ± (% of output + offset)
- Voltage: 0.03% + 8 mV
- Current: 0.1% + 3 mA
- Low Range Current, <50 mA: 0.25% + 80 uA
The E36200 series consists of two 200 W single output power supplies and two 400 W dual output power supplies. Autoranging technology provides the highest current available at all output voltage. Power devices with up to 40 A (E36233A) or voltage up to 120 V (E36234A) using auto-parallel or auto-series to internally connect the two outputs into a single output with twice the power. A single output supply can power devices requiring up to 200 W. A dual output supply provides two independent 200 W channels which can be combined into a single 400 W channel.
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility