Here’s the page we think you wanted. See search results instead:

 

Sprechen Sie mit einem Experten

How to Buy or Rent

11922C Adapter, 1.0 mm (m) to 2.4 mm (f), DC to 50 GHz

Vertrieben durch:

View Product Details

Typical Configuration  

Typical Configuration

11922C Adapter für 1,0-mm-Stecker an 2,4-mm-Buchse

  • R-51B-001-C 1 Jahr Gewährleistung - Reparatur im Servicezentrum

Configure

* Preisänderungen vorbehalten.

Refine the List

Nach Leistungsangebote des Partners

Nach Partner-Kategorie

1-2 of 2

Sort:
 
Premium Partner
 
Electro Rent 

Electro Rent

Premier Rental Partner; well-known for responsiveness and reliability, Electro Rent provides around-the-clock support and services such as rental status reporting and one-call return to end the rental period immediately.

Mietfirma

Call