您可能感興趣的網頁。 觀看搜尋結果:

 

查看所有合作夥伴

MWI Laboratory LLC

Partner

1002 E. Vista Del Cerro
Tempe, AZ 85281
美國
480 773-7100 ext: 電話
電子郵件信箱: productinfo@mwilab.com | 網站 

解決方案夥伴

With over 50 years of combined team experience and more than a dozen patent awards, MWI Labs provides non-destructive test services, engineering services, and systems solutions to customers facing materials and device measurement challenges. 更多資訊

服務項目

  • 應用工程服務

更多銷售據點

MWI Laboratory LLC
PO BOX 10526
Tempe, AZ 85284
美國
480 773-7100 ext: 電話

說明

We are the premier provider of non-destructive material testing services with extensive experience in custom designing and fabricating in-process QC and laboratory QA test systems which we sell or lease.

These devices are used to measure anisotropic/ dielectric properties of materials used in a variety of Electro-magnetic absorbing applications; including loaded foams, honeycomb, resistive film (R-cards), MagRAM, through low-loss/ low-dielectric materials used in radomes, antenna, and electronic applications. We have inspection capability for determining material uniformity, and defect detection such as voids, faulty repairs or RF leakage.

Our revolutionary Gaussian Beam antenna’s planar-wave, broadband, narrow beam size (without focus points), and greater dynamic ranges, produces distinct advantages over standard horns when used in insertion loss, reflection loss, and RCS applications. Our present test methods include: state-of-the-art Admittance Tunnels, Reflection Loss Arches, Surface Wave Tables, and RF Scanners operating over a range of frequencies from UHF/ VHF to beyond 20 GHz.