这是我们认为您想要浏览的网页。 查看搜索结果:

 

与专家交流

技术支持

电子测量

按产品型号支持:

缩小范围

按主题

行业/技术

按内容类型

按产品类别

1-25 / 8110

排序:
Where do I download the mechanical drawings for M980xA PXI VNA
The M980xA comes with .step files that can be imported into your modelling application.

FAQ 2019-09-19

Where do I download the mechanical drawings for P50xxA PXI VNA
The P50xxA comes with .step files that can be imported into your modelling application.

FAQ 2019-09-19

是德科技软件许可证
是德科技软件节点锁定/固定、可转移、浮动/网络/企业级许可证为您提供灵活选择。无论您只是短期需要还是长年累月都需要软件,无论您是单一用户还是多个用户,选择是德科技许可证,一切尽在掌握!

FAQ 2019-09-16

Where can I find system requirements and supported platform information for GoldenGate?
For GoldenGate system requirements and supported platform information, refer to the Prerequisites section for your platform at http://www.keysight.comfind/eesof-goldengate-latest-downloads

FAQ 2019-09-06

RFPro EM Applications
RFPro EM Applications are provided below for RF Module, RFIC, MMIC, or RF Board design.

FAQ 2019-09-04

How do I upgrade my N9030B PXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-09-04

Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center
To access the most recent version of firmware or software for signal and spectrum analyzer - benchtop and handheld models.

FAQ 2019-08-30

What is Keysight's Windows 7 to Windows 10 Migration Schedule?
We are beginning the transition of our Windows based instruments from Windows Embedded Standard 7 to Windows 10 IoT Enterprise. Click on the link for additional information.

FAQ 2019-08-28

X8711A – Help file

FAQ 2019-08-27

FILE FILE 421 KB
How do I upgrade my N9912A FieldFox Handheld Microwave Analyzer?
Find Information on Hardware Upgrades, Option Trials, Instrument Software, etc.

FAQ 2019-08-26

How do I upgrade my N9010B EXA Signal Analyzer?
Find Information on Hardware Options, Measurement Applications, etc....

FAQ 2019-08-22

The temperature characteristic test sample program does not work on the 64-bit version of Excel.
Download and use the Tctest64.xlsm

FAQ 2019-08-21

Where do I download the mechanical drawings for E5080B Network Analyzer?
The E5080B comes with .step files that can be imported into your modelling application.

FAQ 2019-08-20

What cable do you recommend for the M9203A I/O and Sync connectors?
Keysight cable U5300A-102, one of which is included with every M9203A order. This is 1 meter long, with MMCX (male) to BNC (male) connectors.

FAQ 2019-08-16

What adapters come with a high frequency (44 to 50 GHZ) UXA (N9040B) or PXA (N9030B) mm-wave analyzers?
UXA and PXA millimeter wave analyzers are shipped with adapters to make it easier to connect to devices with 2.4 mm, 3.5 mm, SMA, and 2.92 mm (type K) connectors.

FAQ 2019-08-16

What is CalReady? Does FieldFox have internal cal standards?
FAQ

FAQ 2019-08-05

How do I upgrade my N9923A FieldFox Handheld Microwave Analyzer?
Find Information on Hardware Upgrades, Option Trials, Instrument Software, etc.

FAQ 2019-07-29

许可证和下载常见问题解答
解答与 Keysight EEsof EDA 软件许可证和下载有关的常见问题。

FAQ 2019-07-26

了解 ADS 的最新版本及其他信息
先进设计系统具体产品版本信息列表

FAQ 2019-07-26

How can I determine what CPU shipped with my X-Series Signal Analyzer?
CPU install details can be found here...

FAQ 2019-07-24

How do I upgrade my N9041B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

Does the X8711A support SCPI for remote programming?
The X8711A does not support SCPI. However, an instrument API/driver in .NET DLL is provided. Click on the link for additional information.

FAQ 2019-07-08

How do I upgrade my N9040B UXA Signal Analyzer?
Find Information on Hardware Upgrades, Instrument Software and Measurement Applications, etc....

FAQ 2019-07-08

Does the X8711A support SCPI for remote programming?
Does the X8711A support SCPI for remote programming?

FAQ 2019-07-05

ZIP ZIP 613 KB
What is BenchVue Software?
Additional information about BenchVue software.

FAQ 2019-05-28

JSPX?ID=2850571&CC=US&LC=ENG JSPX?ID=2850571&CC=US&LC=ENG

1 2 3 4 5 6 7 8 9 10 ... 下一页